Search

Protector Stainless Steel Filtered Glove Box

Protector Stainless Steel Filtered Glove Box
  • Protector Stainless Steel Filtered Glove Box
Catalog #: 5065531
Qty:

Specifications

  • Estimated Shipping Weight: 650.0 lbs
  • Estimated Shipping Weight metric: 295.0 kg
  • Dimensions: 63.5" w x 31.0" d x 45.7" h
  • Dimensions metric: 161.3 x 78.7 x 116.1 cm
  • Electrical: 208-230 volts, 50/60 Hz, 10 amps

Inlet and outlet ULPA filters are 99.999% efficient on 0.12 micron particulates and are rated for 70 CFM at <1.00" static pressure. Built-in blower delivers minimum exhaust volume of ≤28 CFM and maximum exhaust volume of ≥45 CFM. Air volume changes per minute (ACM) is ≤1.5 minimum and ≥2.5 maximum.

Protector Filtered Glove Boxes provide inlet and outlet HEPA or ULPA filtration and a leak-tight physical barrier to protect the operator from exposure to potentially hazardous materials.

These glove boxes feature particulate containment <20 nanograms per cubic meter as confirmed by Safebridge Consultants, Incorporated and also meet ISO Class 3 standards. Labconco HEPA Filtered Glove Boxes may be appropriate for use as containment isolators for applications that include compounds assigned OEB 4 and OEB 5 Banding Levels. Contact your Health and Safety Officer for specific Engineered Containment Device requirements.



Protector Filtered Glove Boxes

Video outlining the features and benefits of Labconco's Protector Filtered Glove Boxes. Protector Filtered Glove Boxes provide inlet and outlet HEPA or ULPA filtration and a leak-tight physical barrier to protect the operator from exposure to potentially hazardous materials.  These glove boxes feature particulate containment under 20 nanograms per cubic meter as confirmed by Safebridge Consultants, Incorporated and also meet ISO Class 3 standards.

Literature & Resources

  • Brochures

    • Protector Glove Boxes Catalog

      Provides an overview, features and benefits, specifications, ordering information and dimensional data on Protector Filtered Glove Boxes, Protector Controlled Atmosphere Glove Boxes, Protector Combination Glove Boxes and AtmosPure Re-Gen Gas Purifiers. Accessories and Base Stands are also described.

      View Files

  • User's Manuals

    • Protector Filtered Glove Box Manual

      For Protector Filtered Glove Boxes manufactured after November 2010

      View Files

  • White Papers

    • Independent testing proves Labconco ULPA filtered glove box contains aerosolized nanomaterials effectively

      Labconco Corporation submitted its Protector® Stainless Steel ULPA Filtered Glove Box to an independent source to evaluate its ability to contain aerosolized nanomaterials...

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Protector HEPA and ULPA Filtered Glove Boxes

      For validation of predetermined Protector HEPA Filtered and ULPA Filtered Glove Box specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on a Protector HEPA Filtered or ULPA Filtered Glove Box.

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Protector Filtered Glove Box


      Declaration of Conformity for applicable models of the Protector Filtered Glove Box

       

      View Files

    • ETL Authorization Mark for Protector Glove Boxes


      This document from Intertek authorizes the use of the ETL mark on Protector Glove Boxes.

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Glove Box Gloves, Sleeves and Hands

Glove Box & Gas Purifier Accessories

Numerous glove box and gas purifier accessories are available to fit your specific application.

Ergonomic Chair with Armrests

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.