HomeProductsGlove Boxes and Gas PurifiersControlled Atmosphere Glove BoxesProtector Controlled Atmosphere Glove Boxes, pre-20105070120

Protector Stainless Steel Double Controlled Atmosphere Glove Box with Pressure Control Module and Foot Pedal

Catalog Number: 5070120

Key features
  • Region: U.S. and Canada
  • Filter Type: None
  • Interior Working Width: 81.8"
  • Liner Material: Stainless Steel
  • Number of Glove Ports: Four
  • Primary Application: Atmosphere-sensitive materials
  • Product Subcategory: Controlled Atmosphere Glove Box

Download the Product Datasheet

Login to access file!

Discontinued Product

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
  • Weight: 1,210.0 lbs
  • Weight metric: 549.0 kg
  • Dimensions: 108.6" w x 37.6" d x 38.5" h
  • Electrical: 115 volts, 60 Hz, 35 Amps
  • Region: U.S. and Canada
  • Built-In Options: Pressure control module and foot pedal
  • Conformance: UL 3101-1/61010-1, ETL
  • Filter Type: None
  • Interior Working Width: 81.8"
  • Liner Material: Stainless Steel
  • Number of Glove Ports: Four
  • Power Cord & Plug: 1 each 115 volts, 15 amps; 1 each 115 volts, 20 amps
  • Primary Application: Atmosphere-sensitive materials
  • Product Subcategory: Controlled Atmosphere Glove Box
  • Required Accessories: Supporting Base, Vacuum Source

User's Manuals

Protector Controlled Atmosphere Glove Boxes Manual

For catalog numbers: 5060000, 5070000, 5080000, 5060002, 5070002, 5080002, 5060100, 5070100, 5080100, 5060102, 5070102, 5080102

Login to access file!
Categories
PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Gloves

Glove Box & Gas Purifier Accessories

Numerous glove box and gas purifier accessories are available to fit your specific application.