Search

Protector Stainless Steel Combination Glove Box with Pressure Control Module and Foot Pedal

Attributes

  • Region: International
  • Built-In Options: Pressure control module and foot pedal
  • Conformance: CE
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Stainless Steel
  • Number of Glove Ports: Two
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box
  • Required Accessories: Supporting Base

Specifications

  • Weight: 683.0 lbs
  • Weight metric: 310.0 kg
  • Dimensions: 62.4" w x 37.6" d x 46.4" h
  • Electrical: 230 volts, 50 Hz, 10 amps

Catalog #
50701029158

This product has been discontinued and is no longer available for purchase.

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

Resources

lock Login or register to download resources

User's Manuals

HEPA Filter Replacement Instructions

Contains instructions for replacing the Multi-Hazard Glove Box HEPA filter.

View PDF (2.2 MB)

Accessories

Related Products

Product Selection Tools


Services