HomeProductsBase Stands, Cabinets & Work SurfacesBase CabinetsSolvent Storage Cabinets9902400

Protector Solvent Storage Cabinet with manual-closing door(s)

Qty: Request a Quote

Catalog Number: 9902400

Key features
  • Cabinet Width: 24" (61 cm)
  • Door(s): Single, Left Hinge, Manual Close
  • Storage Type: Solvent storage

Download the Product Datasheet

Login to access file!

  • Weight: 155.0 lbs
  • Weight metric: 59.0 kg
  • Dimensions: 24.0" w x 22.0" d
  • Dimensions metric: 61.0 x 55.9 cm
  • Cabinet Width: 24" (61 cm)
  • Door(s): Single, Left Hinge, Manual Close
  • Filler Panel Depth: 8.0" (20.3 cm)
  • Maximum Base Height: 36.75" (93.3 cm)
  • Minimum Base Height: 35.5" (90.2 cm)
  • Storage Type: Solvent storage

Protector Solvent Storage Cabinets support Labconco fume hoods and safely store and vent solvents and other flammable liquids. In case of a building fire, these cabinets protect the contents inside them.


  • Support Labconco fume hoods including Protector Premier, XStream, ClassMate, Stainless Steel, and PVC; Protector XL Benchtop and HOPEC IV; Basic and Fiberglass 30 Hoods
  • Durable dual wall epoxy-coated steel construction with 1.5” air gap
  • Attractive glacier white exterior complements laboratory casework and Labconco fume hoods.
  • Include epoxy-coated steel shelf
  • Include two rear vent connections with flame arrestors and closure plugs
  • Include four leveling feet and one 8" filler panel to increase cabinet depth from 22" to 30".
  • Support loads up to 800 pounds.


  • Manual-closing door(s) with 3-position locking handle
  • Self-closing door(s) with 3-position locking handle. Self-closing door(s) close automatically in case of fire when temperature reaches 74° C (165° F)

Required Accessories

  • SpillStopper™ Work Surfaces
  • Flat Work Surfaces

Optional Accessories

  • Shelf Kits
  • Filler Panels


Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

Login to access file!

User's Manuals

Protector Solvent Storage Cabinet Vent Installation Guide

Gives instructions and drawing on how to install vents on Protector Solvent Storage Cabinets.
Login to access file!

Protector Storage Cabinets - Standard, Acid, Solvent and Vacuum Pump Manual

For catalog series: 99001, 99002, 99003, 99004, 9905, 99006, 99010, 99011, 99012, 99013, 99014, 99015, 99016, 99020, 99021, 99022, 99023, 99024, 99030, 99031, 99032, 99033, 99034, 99040, 99041, 99042, 99043, 99044, 99045, 99050, 99051, 99052, 99053, 99060, 99061, 99062, 99063, 99070, 99071
Login to access file!

CAD Drawings

Protector Solvent Storage Cabinets CAD

Login to access file!Login to access file!

Protector Solvent Storage Cabinet Revit Model

Login to access file!

Declarations of Conformity

CE Declaration of Conformity - Storage Cabinets


Declaration of Conformity for applicable models of the Protector Standard, Acid and Solvent Storage Cabinets


View PDF (358.4 KB)