Search

Protector Premier Laboratory Hoods

These benchtop hoods incorporate a sleek exterior with a one-piece molded fiberglass-reinforced polyester liner.

Protector Premier Laboratory Hoods incorporate a sleek interior with a molded one-piece fiberglass liner, the signature feature of Labconco’s leading line of fume hoods since 1961. The one-piece liner of specially-formulated, fiberglass-reinforced polyester offers corrosion and fire resistance and easy clean up. Without seams, the interior has fewer points of deterioration for longer life.


These hoods are suitable for providing personal protection needed for general chemistry applications involving fumes and vapors. They meet the SEFA-1 standard of a low velocity, high performance hood and may be safely operated as low as 60 fpm. Choose from hoods designed to be used with a remotely-located blower or hoods that include a built-in blower — the only high performance hood with built-in blower available anywhere. Explosion-proof hoods with built-in blower are available for laboratories with potentially explosive/flammable atmospheres (Class 1 Div I or II).



Showing 81 - 85 of 85 Results

6' Protector Premier Laboratory Hood with built-in exhaust blower
 No Image

Catalog # 7280300

Discontinued
  • Nominal Width: 6'
  • Region: U.S. and Canada
  • Blower Requirements: Integral blower included
  • Electrical Duplexes: 1
  • Service Fixtures: 2
  • Style: Benchtop
6' Protector Premier Laboratory Hood with built-in exhaust blower
 No Image

Catalog # 7271300

Discontinued
  • Nominal Width: 6'
  • Region: International
  • Blower Requirements: Integral blower included
  • Style: Benchtop
6' Protector Premier Laboratory Hood with built-in exhaust blower
 No Image

Catalog # 7271400

Discontinued
  • Nominal Width: 6'
  • Region: International
  • Blower Requirements: Integral blower included
  • Service Fixtures: 2
  • Style: Benchtop
8' Protector Premier Laboratory Hood
 No Image

Catalog # 9683000

Discontinued
  • Nominal Width: 8'
  • Region: U.S. and Canada
  • Blower Requirements: Remote blower required
  • Electrical Duplexes: 1
  • Service Fixtures: 2
  • Style: Benchtop
8' Protector Premier Laboratory Hood
 No Image

Catalog # 9674500

Discontinued
  • Nominal Width: 8'
  • Region: International
  • Blower Requirements: Remote blower required
  • Service Fixtures: 2
  • Style: Benchtop
  • Webinar on Managing Lab Air with Chemical Fume Hoods

    For many laboratories, managing air quality through engineered controls is essential for worker safety and comfort. However, with numerous options available for fume extraction and air purification, deciding on an engineered solution that best suits your lab’s current and future needs is not always straightforward. 

  • Fume Hood Safety: Dos and DON'Ts

    Don't be like Scooter! Learn how to safely and responsibly use your laboratory fume hood!

  • Fume Hoods Overview 2013

  • Meet Manny (ASHRAE 110 Testing)

    Being an ASHRAE 110 testing mannequin is a dirty job, but some dummy's got to do it. Manny is just the guy for the job. Check out this video to get an idea of how we test our fume hoods to ensure they provide proper protection.

Resources

lock Login or register to download resources

Brochures

Protector XStream, Premier and XL Laboratory Fume Hoods Brochure

This brochure contains descriptions, dimensional data and ordering information on Protector XStream, Premier and XL Laboratory Fume Hoods and SpillStopper Work Surfaces. Optional features including the Intelli-Sense Automatic Sash Position System, Chain and Sprocket, and Auto-Return Sash Systems are described. Standards related to hoods are also provided.

View PDF (4.1 MB)

User's Manuals

Protector Premier Laboratory Hoods Manual

For Protector Premier Laboratory Fume Hood models 10040, 10050, 10060 and 10080 Series.

View PDF (2.6 MB)

Intelli-Sash User Instruction Manual

Instruction for the use of the Intelli-Sash Automoatic Sash Position system available on Protector Fume Hoods.

View PDF (453.0 KB)



Accessories

Related Products