Search

Protector Fiberglass Controlled Atmosphere Glove Box with Pressure Control Module, Auto Purge/Fill Sequencer and Foot Pedal

Attributes

  • Region: U.S. and Canada
  • Built-In Options: Purge/fill control module, Pressure control module and foot pedal
  • Conformance: UL 3101-1/61010-1, ETL
  • Filter Type: None
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Number of Glove Ports: Two
  • Power Cord & Plug: 115 volts, 20 amps
  • Primary Application: Atmosphere-sensitive materials
  • Product Subcategory: Controlled Atmosphere Glove Box
  • Required Accessories: Supporting Base, Vacuum Source

Specifications

  • Weight: 768.0 lbs
  • Weight metric: 348.0 kg
  • Dimensions: 62.4" w x 37.6" d x 38.5" h
  • Electrical: 115 volts, 60 Hz, 20 amps

Catalog #
5080000

This product has been discontinued and is no longer available for purchase.

View replacement: Protector Fiberglass Controlled Atmosphere Glove Box with Auto Pressure Control (5080010)

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

Resources

lock Login or register to download resources

User's Manuals

Protector Controlled Atmosphere Glove Boxes Manual

For catalog numbers: 5060000, 5070000, 5080000, 5060002, 5070002, 5080002, 5060100, 5070100, 5080100, 5060102, 5070102, 5080102

View PDF (6.2 MB)

Accessories

Related Products

Product Selection Tools