HomeProductsGlove Boxes and Gas PurifiersControlled Atmosphere Glove BoxesProtector Controlled Atmosphere Glove Boxes, pre-20105060002

Protector Fiberglass Controlled Atmosphere Glove Box

Catalog Number: 5060002

Key features
  • Region: International
  • Filter Type: None
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Number of Glove Ports: Two
  • Primary Application: Atmosphere-sensitive materials
  • Product Subcategory: Controlled Atmosphere Glove Box

Download the Product Datasheet

Login to access file!

Discontinued Product

View replacement: Protector Fiberglass Controlled Atmosphere Glove Box (5060031)

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
  • Weight: 500.0 lbs
  • Weight metric: 227.0 kg
  • Dimensions: 62.4" w x 37.6" d x 38.5" h
  • Electrical: 230 volts, 50 Hz, 10 amps
  • Region: International
  • Built-In Options: None
  • Conformance: CE
  • Filter Type: None
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Number of Glove Ports: Two
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Primary Application: Atmosphere-sensitive materials
  • Product Subcategory: Controlled Atmosphere Glove Box
  • Required Accessories: Supporting Base, Vacuum Source

Brochures

Protector Glove Box Overview Presentation

Provides general information on Protector Controlled Atmosphere, Multi-Hazard and Combination Glove Boxes. Answers basic questions and discusses the features and benefits of Protector Glove Boxes. Also addresses accessories, market applications and the American Glove Box Society.
Login to access file!

User's Manuals

Protector Controlled Atmosphere Glove Boxes Manual

For catalog numbers: 5060000, 5070000, 5080000, 5060002, 5070002, 5080002, 5060100, 5070100, 5080100, 5060102, 5070102, 5080102

Login to access file!
Categories
PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Gloves

Glove Box & Gas Purifier Accessories

Numerous glove box and gas purifier accessories are available to fit your specific application.