Search

Protector Fiberglass Combination Glove Box

Protector Fiberglass Combination Glove Box
  • Protector Fiberglass Combination Glove Box
Catalog #: 5080060
Qty:

Attributes

  • Region: U.S. and Canada
  • Built-In Options: Pressure control module and foot pedal
  • Conformance: ETL, UL 3101-1/61010-1, CAN/CSA C22.2 No. 1010.1
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Number of Glove Ports: Two
  • Power Cord & Plug: North America, 100-115 Volts
  • Primary Application: Hazardous materials, Atmosphere-sensitive materials
  • Product Subcategory: Combination Glove Box
  • Required Accessories: Inert Gas, Supporting Base, Vacuum Source

Specifications

  • Estimated Shipping Weight: 500.0 lbs
  • Estimated Shipping Weight metric: 227.0 kg
  • Dimensions: 63.9" w x 34.4" d x 45.7" h
  • Dimensions metric: 162.3 x 87.4 x 116.1 cm
  • Electrical: 100-115 volts, 50/60 Hz, 10 amps

Inlet and outlet HEPA filters are 99.99% efficient on 0.3 micron particulates and are rated for 70 CFM at <0.90" static pressure.

Protector Combination Glove Boxes provide inlet and outlet HEPA or ULPA filtration and a leak-tight physical barrier to protect the operator from exposure to potentially hazardous materials and perform work with contamination-sensitive materials under vacuum or in an inert environment.  Protector Combination Glove Boxes feature two internal valves to convert the glove box from a flow-through filtered box to an inert atmosphere glove box.

Need an ultrapure inert atmosphere? All Protector Combination Glove Boxes are compatible with the new AtmosPure Re-Gen Gas Purifier accessory, which has the capacity to remove up to five liters of oxygen (13,500 ppm) and 660 grams of moisture (18 million ppm) at standard temperature and pressure (STP).



Connecting Gas and Vacuum to a Glove Box

This instructional video shows how to connect gas and vacuum to a Labconco Glove Box with Auto Pressure Controller. Contact Labconco with additional questions not addressed in this video.

Literature & Resources

  • Brochures

    • Protector Glove Boxes Catalog

      Provides an overview, features and benefits, specifications, ordering information and dimensional data on Protector Filtered Glove Boxes, Protector Controlled Atmosphere Glove Boxes, Protector Combination Glove Boxes and AtmosPure Re-Gen Gas Purifiers. Accessories and Base Stands are also described.

      View Files

  • User's Manuals

    • Protector Controlled Atmosphere Glove Box Manual

      For Protector Controlled Atmosphere Glove Boxes manufactured after November 2010

      View Files

  • Revit

  • Declarations of Conformity

    • ETL Authorization Mark for Protector Glove Boxes


      This document from Intertek authorizes the use of the ETL mark on Protector Glove Boxes.

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Glove Box Gloves, Sleeves and Hands

Glove Box & Gas Purifier Accessories

Numerous glove box and gas purifier accessories are available to fit your specific application.

Glove Box Gloves, Sleeves and Hands

Gloves, Hands, and Sleeves

Gloves, Hands and Sleeves come in a variety of materials and styles to fit your glove box application.

Ergonomic Chair with Armrests

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.