HomeProductsGlove Boxes and Gas PurifiersCombination Glove BoxesProtector Combination Glove Boxes, pre-201050700009158

Protector Fiberglass Combination Glove Box with Pressure Control Module and Foot Pedal

Filter Reminder Service

Catalog Number: 50700009158

Key features
  • Region: U.S. and Canada
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Number of Glove Ports: Two
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box

Download the Product Datasheet

Login to access file!

Discontinued Product

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
  • Weight: 533.0 lbs
  • Weight metric: 242.0 kg
  • Dimensions: 62.4" w x 37.6" d x 46.4" h
  • Electrical: 115 volts, 60 Hz, 20 amps
  • Region: U.S. and Canada
  • Built-In Options: Pressure control module and foot pedal
  • Conformance: ETL
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Number of Glove Ports: Two
  • Power Cord & Plug: 115 volts, 20 amps
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box
  • Required Accessories: Supporting Base

Brochures

Protector Glove Box Overview Presentation

Provides general information on Protector Controlled Atmosphere, Multi-Hazard and Combination Glove Boxes. Answers basic questions and discusses the features and benefits of Protector Glove Boxes. Also addresses accessories, market applications and the American Glove Box Society.
Login to access file!

User's Manuals

HEPA Filter Replacement Instructions

Contains instructions for replacing the Multi-Hazard Glove Box HEPA filter.
Login to access file!
Categories
PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Gloves

Glove Box & Gas Purifier Accessories

Numerous glove box and gas purifier accessories are available to fit your specific application.

Ergonomic Chair with Armrests

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.