HomeProductsGlove Boxes and Gas PurifiersCombination Glove BoxesProtector Combination Glove Boxes, pre-201050800009158

Protector Fiberglass Combination Glove Box with Pressure Control Module, Auto Purge/Fill Sequencer and Foot Pedal

Filter Reminder Service

Catalog Number: 50800009158

Key features
  • Region: U.S. and Canada
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Multi-Hazard Glove Box

Download the Product Datasheet

Login to access file!

Discontinued Product

View replacement: Protector Fiberglass Combination Glove Box (5080060)

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
  • Weight: 535.0 lbs
  • Weight metric: 243.0 kg
  • Dimensions: 62.4" w x 37.6" d x 46.4" h
  • Electrical: 115 volts, 60 Hz, 20 amps
  • Region: U.S. and Canada
  • Built-In Options: Purge/fill control module, Pressure control module and foot pedal
  • Conformance: ETL
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Power Cord & Plug: 115 volts, 20 amps
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Multi-Hazard Glove Box
  • Required Accessories: Supporting Base

User's Manuals

HEPA Filter Replacement Instructions

Contains instructions for replacing the Multi-Hazard Glove Box HEPA filter.
Login to access file!
Categories
PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Gloves

Glove Box & Gas Purifier Accessories

Numerous glove box and gas purifier accessories are available to fit your specific application.

Ergonomic Chair with Armrests

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.