These durable, stainless steel-lined cabinets provide a secure ventilated area to dry evidence such as clothing and bedding. Available in 3', 4' and 5' floor-mounted models and 3' benchtop models. UV light helps with biological decontamination.
Protector Benchtop Evidence Drying Cabinets provide a compact, space-saving method of securely drying evidence. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating nuisance odors. The key-activated ultraviolet light provides secondary disinfection of the interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. The lockable cabinet maintains the chain of custody.
The durable, stainless steel-lined Protector Evidence Drying Cabinet provides a secure ventilated area to dry evidence such as clothing and bedding. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating nuisance odors. The key-activated ultraviolet light provides secondary disinfection of the Evidence Drying Cabinet's interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. The lockable cabinet maintains the chain of custody.
These durable, stainless steel-lined cabinets provide a secure ventilated area to dry evidence such as clothing and bedding. Available in 3', 4' and 5' floor-mounted models and 3' benchtop models. UV light helps with biological decontamination.
Filters applied
Showing 1 - 12 of 12 Results
The durable, stainless steel-lined Protector Evidence Drying Cabinet provides a secure ventilated area to dry evidence such as clothing and bedding.
Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.
For models: 3390000 and 3390001
For catalog numbers: 3400000, 3400001, 3400002, 3400003, 3400004
RFA file for Evidence Drying Cabinet
For validation of predetermined Protector Evidence Drying Cabinet specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Evidence Drying Cabinets.
For 340xxxx, 3390xxx, 341xxxx, and 3420xxx Series Work Stations.
This document from Intertek authorizes the use of the ETL mark on Protector Evidence Drying Cabinets.