Search

Protector Demonstration Hoods
  • Protector Demonstration Hoods

Protector Demonstration Hoods

Protector Demonstration Hoods are low profile, light-duty fume hoods designed to provide a clear, unobstructed view of procedures from all sides during educational demonstrations.

Protector Demonstration Hoods are offered individually or as a system including Cart with Work Surface, Lower Transition Adapter and FilterMate Portable Exhauster for use with two Carbon Filters or one Carbon Filter and one HEPA Filter in any combination.

Use Our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

These low profile benchtop enclosures are designed to provide 360° of close observation of procedures, ideal for classroom applications.



Showing 1 - 6 of 6 Results

Protector Demonstration Hood

Catalog # 3944300

  • Nominal Width: 3'
  • Region: Not Applicable
  • Blower Requirements: Remote blower required
  • Style: Benchtop
Protector Demonstration Hood

Catalog # 3944301

  • Nominal Width: 3'
  • Region: Not Applicable
  • Blower Requirements: Remote blower required
  • Style: Benchtop
Protector Demonstration Hood Systems

Catalog # 3945000

  • Nominal Width: 3'
  • Region: U.S. and Canada
  • Blower Requirements: No Blower Required. FilterMate included.
  • Style: Benchtop
Protector Demonstration Hood Systems

Catalog # 3945001

  • Nominal Width: 3'
  • Region: U.S. and Canada
  • Blower Requirements: No Blower Required. FilterMate included.
  • Style: Benchtop
Protector Demonstration Hood Systems

Catalog # 3945020

  • Nominal Width: 3'
  • Region: International
  • Blower Requirements: No Blower Required. FilterMate included.
  • Style: Benchtop
Protector Demonstration Hood Systems

Catalog # 3945021

  • Nominal Width: 3'
  • Region: International
  • Blower Requirements: No Blower Required. FilterMate included.
  • Style: Benchtop

Chemical Fume Hood Installation

This video shows how to install a Labconco Protector Fume Hood. This video features a Protector XStream Fume Hood, and most installations are similar. 

Literature & Resources

  • Brochures

    • Educational Fume Hoods & Enclosures Catalog

      This catalog contains ordering information and dimensional data on Protector ClassMate Laboratory Hoods, Basic Laboratory Hoods, Fiberglass 30 Laboratory Hoods, Protector XVS Ventilation Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and Canopy Hoods. The catalog also provides ordering information on work surfaces and accessories for these ventilation products. This is Labconco literature code 2-88.

      View Files

    • Ductless Carbon-Filtered Enclosures Catalog

      This catalog contains ordering information on Paramount Ductless Enclosures, Fume Adsorbers, Protector XVS Ventilation Stations, Protector Work Stations, Protector Demonstration Hoods, FilterMate Portable Exhausters and accessories. This is Labconco literature code 3-04.

      View Files

  • User's Manuals

    • Protector Demonstration Hoods Manual

      For catalog numbers: 3944300, 3944301, 3945000, 3945001, 3945020, 3945021

      View Files

Related Products

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.
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
Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.