HomeProductsGlove Boxes and Gas PurifiersCombination Glove BoxesProtector Combination Glove Boxes, pre-2010

Protector Combination Glove Boxes, pre-2010

Protector Combination Glove Boxes provide an enclosed environment for handling both hazardous substances and atmosphere-sensitive materials. These glove boxes have a HEPA inlet filter to provide a particulate-free internal environment. Closure of two internal valves converts the box to a controlled atmosphere glove box that can be pressurized up to ±5 inches water gauge achieving a leak-tight inert atmosphere. When atmosphere-sensitive procedures are complete, opening the two internal valves allows air from inside the box to pass through a HEPA outlet filter and optional second HEPA or carbon outlet filter before exhausting via ductwork to the outside. The physical barrier and filtration system of these boxes protect the user from exposure to hazardous materials.

Discontinued Product

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
Narrow results
Products

Showing 1 - 12 of 12 Results

Protector Fiberglass Combination Glove Box

 No Image

Discontinued

Catalog Number: 50600009158

  • Region: U.S. and Canada
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Number of Glove Ports: Two
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box

Protector Fiberglass Combination Glove Box

 No Image

Discontinued

Catalog Number: 50600029158

  • Region: International
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Number of Glove Ports: Two
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box

Protector Fiberglass Combination Glove Box with Pressure Control Module and Foot Pedal

 No Image

Discontinued

Catalog Number: 50700009158

  • Region: U.S. and Canada
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Number of Glove Ports: Two
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box

Protector Fiberglass Combination Glove Box with Pressure Control Module and Foot Pedal

 No Image

Discontinued

Catalog Number: 50700029158

  • Region: International
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Number of Glove Ports: Two
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box

Protector Fiberglass Combination Glove Box with Pressure Control Module, Auto Purge/Fill Sequencer and Foot Pedal

 No Image

Discontinued

Catalog Number: 50800009158

  • Region: U.S. and Canada
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Multi-Hazard Glove Box

Protector Fiberglass Combination Glove Box with Pressure Control Module, Auto Purge/Fill Sequencer and Foot Pedal

 No Image

Discontinued

Catalog Number: 50800029158

  • Region: International
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Fiberglass
  • Number of Glove Ports: Two
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box

Protector Stainless Steel Combination Glove Box

 No Image

Discontinued

Catalog Number: 50601009158

  • Region: U.S. and Canada
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Stainless Steel
  • Number of Glove Ports: Two
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box

Protector Stainless Steel Combination Glove Box

 No Image

Discontinued

Catalog Number: 50601029158

  • Region: International
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Stainless Steel
  • Number of Glove Ports: Two
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box

Protector Stainless Steel Combination Glove Box with Pressure Control Module and Foot Pedal

 No Image

Discontinued

Catalog Number: 50701009158

  • Region: U.S. and Canada
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Stainless Steel
  • Number of Glove Ports: Two
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box

Protector Stainless Steel Combination Glove Box with Pressure Control Module and Foot Pedal

 No Image

Discontinued

Catalog Number: 50701029158

  • Region: International
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Stainless Steel
  • Number of Glove Ports: Two
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box

Protector Stainless Steel Combination Glove Box with Pressure Control Module, Auto Purge/Fill Sequencer and Foot Pedal

 No Image

Discontinued

Catalog Number: 50801009158

  • Region: U.S. and Canada
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Stainless Steel
  • Number of Glove Ports: Two
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box

Protector Stainless Steel Combination Glove Box with Pressure Control Module, Auto Purge/Fill Sequencer and Foot Pedal

 No Image

Discontinued

Catalog Number: 50801029158

  • Region: International
  • Filter Type: HEPA
  • Interior Working Width: 35.5"
  • Liner Material: Stainless Steel
  • Number of Glove Ports: Two
  • Primary Application: Atmosphere-sensitive materials, Hazardous materials
  • Product Subcategory: Filtered Glove Box