HomeProductsParts & AccessoriesTraps and Other Vacuum Pump AccessoriesPrimeMate Oil Change System Accessories7358501

PrimeMate Quick Disconnect Coupler

Qty: Add To Cart Request a Quote

Catalog Number: 7358501
Price: $41.75

Key features
  • Applicable Products: PrimeMate Oil Changing System

Download the Product Datasheet

Login to access file!

  • Weight: 0.5 lbs
  • Weight metric: 0.0 kg
  • Applicable Products: PrimeMate Oil Changing System

One of these couplers must be installed on each pump that is to be serviced using the PrimeMate™ Oil Change System.

For attaching the drain/fill tubing to vacuum pumps with 1/4 NPT plug threads. Useful when PrimeMate is used to service multiple vacuum pumps (one per pump is required). One PrimeMate Quick Disconnect Coupler is supplied with each PrimeMate Oil Change System.

Accessories for the PrimeMate™ include fittings and a cart for transporting it from lab to lab.


PrimeMate Oil Change System Flyer

This flyer provides ordering information on PrimeMate Oil Change Systems and accessories.

Login to access file!


This video quickly demonstrates how to set up and use a Labconco PrimeMate Oil Changing System to change laboratory vacuum pump oil.