HomeProductsParts & AccessoriesTraps and Other Vacuum Pump AccessoriesPrimeMate Oil Change Systems7357020

PrimeMate Oil Change System 115V

Qty: Add To Cart Request a Quote

Catalog Number: 7357020
Price: $2,195.00
Sale Price: $1,500.00

Key features
  • Region: U.S. and Canada
  • Applicable Products: Hybrid Vacuum Pumps, Rotary Vane Vacuum Pumps

Download the Product Datasheet

Login to access file!

  • Weight: 32.0 lbs
  • Weight metric: 0.0 kg
  • Dimensions: 16.4" w x 13.4" d x 15.75" h
  • Dimensions metric: 41.6 x 33.9 x 40.0 cm
  • Electrical: 115 volts, 60 Hz, 1 amp
  • Region: U.S. and Canada
  • Applicable Products: Hybrid Vacuum Pumps, Rotary Vane Vacuum Pumps

The PrimeMate™ reduces the hassle and mess of changing the oil in your rotary vane or hybrid pump. Depending on your pump, the PrimeMate performs up to 4 oil changes before the clean oil container must be replaced or refilled and the used oil container emptied.

It requires less than 13 minutes to drain the used oil and fill with clean oil.

The PrimeMate fits easily on a lab cart so that it may be transported to and shared by vacuum pumps throughout the building. Quick connect coupler attaches to your pump’s drain port for easy tubing attachment. An optional battery pack allows the PrimeMate to operate when a wall receptacle is not accessible.

Components include powder-coated housing with lift off cover; one empty 1 gallon (3.8 L) plastic used oil container; one empty 1 gallon (3.8 L) plastic clean oil container; two peristaltic pumps (one fill and one drain); 6' (1.83 meters) drain/fill flexible tubing with connectors; power switch; drain switch; fill switch; and indicator lights for ‘power’, ‘draining’, ‘filling’ and ‘waste full’. Also includes 12 volt DC power supply, power cord with plug, and male 1/4 NPT coupler for connection to a user-supplied rotary vane vacuum pump. Note: the coupler fits rotary vane vacuum pumps sold by Labconco Corporation. If user-supplied pump has a drain port not compatible with a 1/4 NPT coupling connection, a suitable adapter will be required.


PrimeMate Oil Change System Flyer

This flyer provides ordering information on PrimeMate Oil Change Systems and accessories.

Login to access file!


This video quickly demonstrates how to set up and use a Labconco PrimeMate Oil Changing System to change laboratory vacuum pump oil.

User's Manuals

PrimeMate Oil Change System User's Manual

Manual for the 73570 Series of PrimeMate Oil Change Systems

Login to access file!

Declarations of Conformity

CE Declaration of Conformity - PrimeMate Oil Change System

For 73570xx Series PrimeMate Oil Change Systems

View PDF (396.7 KB)
PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.