Search

PrimeMate Oil Change System 230V AUS/CHN

Attributes

  • Region: International
  • Applicable Products: Combination Vacuum Pumps, Rotary Vane Vacuum Pumps

Specifications

  • Weight: 30.0 lbs
  • Weight metric: 0.0 kg
  • Dimensions: 16.4" w x 13.4" d x 15.75" h
  • Dimensions metric: 41.6 x 33.9 x 40.0 cm
  • Electrical: 230 volts, 50/60 Hz, 0.5 amp

Catalog #: 7357037

Price: $1,525.00

Download Datasheet

Contact Specialist

The PrimeMate™ reduces the hassle and mess of changing the oil in your rotary vane or hybrid pump. Depending on your pump, the PrimeMate performs up to 4 oil changes before the clean oil container must be replaced or refilled and the used oil container emptied.

It requires less than 13 minutes to drain the used oil and fill with clean oil.

The PrimeMate fits easily on a lab cart so that it may be transported to and shared by vacuum pumps throughout the building. Quick connect coupler attaches to your pump’s drain port for easy tubing attachment. An optional battery pack allows the PrimeMate to operate when a wall receptacle is not accessible.



  • PrimeMate Oil Change System Installation

    This video quickly demonstrates how to set up and use a Labconco PrimeMate Oil Changing System to change laboratory vacuum pump oil.

Resources

lock Login or register to download resources

Brochures

PrimeMate Oil Change System Flyer

This flyer provides ordering information on PrimeMate Oil Change Systems and accessories.

View PDF (153.9 KB)

User's Manuals

PrimeMate Oil Change System User's Manual

Manual for the 73570 Series of PrimeMate Oil Change Systems

View PDF (411.6 KB)



Accessories

Related Products

Scott Hamm
Product Service Representative
Scott Hamm

Contact