HomeProductsVentilated Enclosures & ExhaustersRemote Blowers & ExhaustersPolypropylene Remote Blowers

Polypropylene Remote Blowers

These direct-drive blowers are designed to handle the ventilation requirements of XPert Filtered Stations as well as other enclosures with high static pressure and low volume. Maximum 3600 RPM, 3 phase motor. 

Narrow results
Products

Showing 1 - 4 of 4 Results

230V/60 Hz 1/3 HP Polypropylene Remote Blowers

 230V/60 Hz 1/3 HP Polypropylene Remote Blower

Catalog Number: 4863502

  • Product Subcategory: Polypropylene Blowers
  • Motor Type: Traditional Direct Drive Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • HP: 1/3
  • Inlet/Outlet: 4.63" Inlet, 4.92" Outlet

230V/50 Hz 1/2 HP Polypropylene Remote Blowers

 230V/50 Hz 1/2 HP Polypropylene Remote Blower

Catalog Number: 4863505

  • Product Subcategory: Polypropylene Blowers
  • Motor Type: Traditional Direct Drive Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • HP: 1/2
  • Inlet/Outlet: 5.88" Inlet, 6.30" Outlet

230V/50 Hz 1/3 HP Polypropylene Remote Blowers

 230V/50 Hz 1/3 HP Polypropylene Remote Blower

Catalog Number: 4863503

  • Product Subcategory: Polypropylene Blowers
  • Motor Type: Traditional Direct Drive Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • HP: 1/3
  • Inlet/Outlet: 4.63" Inlet, 4.92" Outlet

230V/60 Hz 1/2 HP Polypropylene Remote Blowers

 230V/60 Hz 1/2 HP Polypropylene Remote Blower

Catalog Number: 4863504

  • Product Subcategory: Polypropylene Blowers
  • Motor Type: Traditional Direct Drive Motor
  • CFM: Less than 1000
  • Explosion-Proof: No
  • HP: 1/2
  • Inlet/Outlet: 5.88" Inlet, 6.30" Outlet