Search

Oxygen Monitor, 0.1-100%

Oxygen Monitor, 0.1-100%
  • Oxygen Monitor, 0.1-100%
Catalog #: 5244400
Qty:
Price: $3,245.00

Attributes

  • Applicable Products: Precise Basic Glove Boxes, Precise Controlled Atmosphere Glove Boxes, Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes

Specifications

  • Estimated Shipping Weight: 3.5 lbs
  • Estimated Shipping Weight metric: 1.6 kg
  • Electrical: 110/115/230 volts, 50/60 Hz

Oxygen Monitor measures percent of oxygen inside the glove box using a chemically-resistant electrochemical sensor. Front LCD panel displays percentage.

Literature & Resources

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.