HomeProductsParts & AccessoriesFilters & PrefiltersReplacement Filters and Prefilters3923400

Organic Carbon Filter

Qty: Add To Cart Request a Quote

Filter Reminder Service

Catalog Number: 3923400
Price: $295.00

Key features
  • Filter Type: Carbon
  • Applicable Categories: FilterMate Exhausters
  • Applicable Products: FilterMate Portable Exhausters (2005 and newer)
  • Filter Application: Organic Vapor
  • Filter Flow Type: Exhaust
  • Filter Length (Inches): 10 to 20

Download the Product Datasheet

Login to access file!

  • Weight: 17.0 lbs
  • Weight metric: 7.7 kg
  • Dimensions: 18.0" w x 18.0" d x 2.1" h
  • Dimensions metric: 45.7 x 45.7 x 5.3 cm
  • Filter Type: Carbon
  • Applicable Categories: FilterMate Exhausters
  • Applicable Products: FilterMate Portable Exhausters (2005 and newer)
  • Filter Application: Organic Vapor
  • Filter Flow Type: Exhaust
  • Filter Length (Inches): 10 to 20

Organic Carbon Filter, Type AC. Contains 12 pounds of granular activated carbon media suitable for organic solvents including acetone, ethyl acetate, toluene and xylene.

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

Resource Tools

Chemical Guide for Filtered Enclosures

Guide provides a list of chemicals and their appropriateness for use inside Filtered Enclosures.

Login to access file!