Search

Moisture Trap Insert

7814900 Moisture Trap Insert
  • 7814900 Moisture Trap Insert
  • Acid Trap Insert
Catalog #: 7814900
Qty:
Price: $164.00

Attributes

  • Required Accessories: Chemical Trap Canister
  • Applicable Products: CentriVap Concentrators, Precise Glove Boxes, RapidVap Vacuum Evaporation Systems

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg

Moisture Trap Insert, contains desiccant that changes from blue to pink when exhausted. Protects the rotary vane vacuum pump.

Note that this item number includes the insert ONLY. Insert requires a Clear Polypropylene Canister with mounting bracket or Clear Polypropylene Canister with stand for proper use.

Traps are connected between the evaporator and vacuum pump to provide additional protection to the pump.

Our Product Representatives Are Here To Help

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.