Search

Mobile Equipment Tables
  • Mobile Equipment Tables

Mobile Equipment Tables

Mobile Equipment Table may be used to transport heavy equipment and to provide auxiliary bench space. With height adjustments from 28.75" to 35.75", it may be raised to the same height as most laboratory countertops. Solid epoxy 1.25" thick x 30" deep work surface and epoxy-coated 1.75" square tubular steel frame. 5" diameter non-marking polyurethane casters with toe locks have bearings for quiet operation. Supports loads up to 800 pounds. Some assembly required.

Mobile Equipment Table may be used to transport heavy equipment and to provide auxiliary bench space. 

Filter these products

Showing 1 - 3 of 3 Results

4' Mobile Equipment Table

Catalog # 3819100

Price: $2,075.00

  • Product Subcategory: Laboratory Tables/Base Stands
5' Mobile Equipment Table

Catalog # 3819101

Price: $2,385.00

  • Product Subcategory: Laboratory Tables/Base Stands
6' Mobile Equipment Table

Catalog # 3819102

Price: $2,645.00

  • Product Subcategory: Laboratory Tables/Base Stands

Labconco Carts, Tables & Benches

Literature & Resources

  • Brochures

    • Labconco Carts and Benches Brochure

      Provides specifications on our Carts and Benches, dimensional data, and ordering information.

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures.