HomeProductsParts & AccessoriesFreeze Dry System AccessoriesMini Stoppering Chamber

Mini Stoppering Chamber

Qty: Add To Cart Request a Quote

Catalog Number: 7569000
Price: $1,230.00

Key features
  • Applicable Products: Drying Chambers, Manifolds

Download the Product Datasheet

Login to access file!

  • Weight: 15.0 lbs
  • Weight metric: 6.8 kg
  • Dimensions: 12" w x 12" d x 10" h
  • Dimensions metric: 30.5cm x 30.5cm x 25.4cm
  • Applicable Products: Drying Chambers, Manifolds

The Mini Stoppering Chamber attaches to a port on a Labconco Drying Chamber or Manifold (sold separately) to stopper small vials (up to 30ml each). Includes 17" of clear PVC tubing.

Can stopper up to 48 serum vials (2ml) or 8 serum vials (30ml) whlle maintaining vacuum. Spacers, tubing, and adapter for connection to the port are included. Vials and stoppers sold separately.

Brochures

Mini Stoppering Chamber Brochure

The Mini Stoppering Chamber is ideal for lyophilizing samples in small serum vials with split stoppers. Simply attach the Mini Stoppering Chamber to a port on any FreeZone® Freeze Dry System... 

Login to access file!

Videos

How To: Labconco Mini Stoppering Chamber setup and use

This video demonstrates how to set up and use the Labconco Mini Stoppering chamber to stopper small vials under vacuum. This Mini Stoppering Chamber can be used with FreeZone Freeze Dry Systems.

Categories
PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.