HomeProductsParts & AccessoriesGlassware Washer & Water Purification System Parts & AccessoriesGlassware Washer Racks4588500

Lower Standard Rack

Qty: Add To Cart Request a Quote

Catalog Number: 4588500
Price: $395.00

Key features
  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Rack Location: Lower

Download the Product Datasheet

Login to access file!

  • Weight: 10.0 lbs
  • Weight metric: 4.5 kg
  • Dimensions: 21.1" w x 21.0" d x 3.5" h
  • Dimensions metric: 54 cm w x 53 cm d x 9 cm h
  • Applicable Products: FlaskScrubber Glassware Washers, FlaskScrubber Vantage Series Glassware Washers, SteamScrubber Glassware Washers
  • Rack Location: Lower

Lower Standard Rack is included with every SteamScrubber and may be used in any FlaskScrubber or FlaskScrubber Vantage Series Glassware Washer. Constructed of Type 304 stainless steel. Accessory inserts may be added to suit your glassware mix (sold separately).

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Glassware Washers are available.