HomeProductsParts & AccessoriesForensic Enclosure AccessoriesCApture Fuming System Accessories3184100

Long Gun Holder for CApture BT

Qty: Add To Cart Request a Quote

Filter Reminder Service

Catalog Number: 3184100
Price: $178.00

Key features
  • Applicable Products: CApture BT Fuming Systems

Download the Product Datasheet

Login to access file!

  • Weight: 5.0 lbs
  • Weight metric: 2.0 kg
  • Dimensions: 27" x 6" x 1.25"
  • Applicable Products: CApture BT Fuming Systems

Stainless steel unit includes 5 U-shaped cradles to support long guns. CApture BT can accommodate 15 long guns (3 Kits). 1 EA.


Forensic Enclosures Catalog

Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

Login to access file!

Safety Data Sheets

Lithium Polymer Batteries SDS

Safety Data Sheet for Lithium Ion Polymer rechargable batteries used in CApture Field Power Kits.

View PDF (429.7 KB)