Search

Liquid Detergent Dispenser Kit

Liquid Detergent Dispenser Kit
  • Liquid Detergent Dispenser Kit
Catalog #: 4587500
Qty:
Price: $1,625.00

Attributes

  • Applicable Products: FlaskScrubber Glassware Washers, SteamScrubber Glassware Washers

Specifications

  • Estimated Shipping Weight: 10.0 lbs
  • Estimated Shipping Weight metric: 4.5 kg

Connects to any SteamScrubber or FlaskScrubber Glassware Washer (manufactured before October 2020) during installation to automate liquid detergent dispensing. Includes peristaltic pump, float switch, tubing, one gallon plastic container and installation instructions. Detergent is not included. Not for use with FlaskScrubber Vantage Series Glassware Washers.

Automatic dispenser kits and storage for detergent and neutralizing acid rinse with Labconco glassware washers.

Our Product Representatives Are Here To Help