Search

Lid Gasket, 9" x 1/2" for -50C FreeZone 4.5 L

7690800-FreeZone Lid Gasket-1200
  • 7690800-FreeZone Lid Gasket-1200
Catalog #: 7688500
Qty:
Price: $110.00

Attributes

  • Applicable Products: Freeze Dryers, FreeZone 4.5 Liter

Specifications

  • Estimated Shipping Weight: 1.5 lbs
  • Estimated Shipping Weight metric: 0.7 kg

Replacement rubber gasket allows the chamber lid of a FreeZone Freeze Dryer to seal to the chamber during the lyophilization process.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.