Search

Latex Gloves, Size 9 3/4

Latex Gloves
  • Latex Gloves

Catalog #: 5005603

Discontinued Item

View replacement: Neoprene Gloves, Size 9 3/4 (5005600)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Applicable Products: Protector Multi-Hazard Glove Boxes (discontinued), Precise Basic Glove Boxes, Precise HEPA-Filtered Glove Boxes, XPert Weigh Boxes
  • Size: 9.75

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg

Latex Gloves, Size 9 3/4. One piece, seamless, 0.015 gauge. For use when dexterity is needed. Limited protection. With O-rings. One pair.

Gloves for use with Labconco Glove Boxes. 

How to Install or Replace Gloves and Port Covers on a Labconco Glove Box

This video demonstrates how to install or replace gloves on a Labconco Glove Box, and how to install port covers. These methods will help you maintain containment.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.