Search

Large Basket for Glassware Cart

Large Basket for Glassware Cart
  • Large Basket for Glassware Cart
Catalog #: 8040100
Qty:
Price: $251.00

Attributes

  • Product Subcategory: Laboratory Cart Accessories

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 32.0" l x 18.0" d x 4.0" h
  • Dimensions metric: 81.3 x 45.7 x 10.2 cm

Large Basket for Glassware Cart, made of vinyl coated wire. Glassware Cart holds two large baskets for carrying glassware, plasticware and small instruments. Dimensions: 32" x 18" x 4".

Literature & Resources

  • Brochures

    • Labconco Carts and Benches Brochure

      Provides specifications on our Carts and Benches, dimensional data, and ordering information.

      View Files

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.