Two-place and six-place macro Kjeldahl units are designed for laboratories that require separate digestion stations.
Kjeldahl Digestion units are designed for laboratories that require separate digestion stations. Six-Place Digestion units draw fumes through the manifold using a remote blower exhaust system.
These units may be placed in a well ventilated room away from normal laboratory operations or placed inside a floor-mounted chemical fume hood. The Two-Place Digestion Unit offers the same rugged construction as larger Kjeldahl models, plus it is compact and may be placed inside a fume hood.
Two-place and six-place macro Kjeldahl units are designed for laboratories that require separate digestion stations.
Showing 1 - 3 of 3 Results
Provides specifications and dimensional data on our Classical Kjeldahl units, Micro and Rapid Digestors, RapidStills I and II, Goldfisch Fat Extractors and Crude Fiber Apparatus.
For catalog numbers: 21232 Series, 21233 Series, 21236 Series, 21237 Series
For catalog numbers: 2128501, 2127601, 2127602, 2127603
For catalog numbers: 2128401, 2125601, 2125602, 2125603, 2126001, 2126002