HomeProductsParts & AccessoriesVentilation Product AccessoriesBiosafety Cabinet & Clean Bench AccessoriesInterior Shelf

Interior Shelf

Qty: Add To Cart Request a Quote

Catalog Number: 3859000
Price: $40.75

Key features
  • Applicable Products: PuriCare Procedure Stations (pre-2008), Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets

Download the Product Datasheet

Login to access file!

  • Weight: 3.0 lbs
  • Weight metric: 1.4 kg
  • Applicable Products: PuriCare Procedure Stations (pre-2008), Purifier Cell Logic & Cell Logic+ Biosafety Cabinets, Purifier Logic & Logic+ Biosafety Cabinets

Stainless steel shelf mounts to rear grille of Purifier Logic Biosafety Cabinet or PuriCare Procedure Station and provides 8" x 5" surface to place supplies. Weight capacity of 2.2lbs (1 kg).