HomeProductsParts & AccessoriesVentilation Product AccessoriesFume Hood AccessoriesStandard Service Fixture Kits9808900

Hot Water (HW) Standard Service Fixture Kit

Qty: Add To Cart Request a Quote

Catalog Number: 9808900
Price: $278.00

Key features
  • Applicable Products: Protector Premier Laboratory Hoods, Protector PVC Acid Digestion Laboratory Hoods, Protector PVC Perchloric Acid Laboratory Hoods, Protector XL Benchtop Laboratory Hoods, Protector XL Floor-Mounted Laboratory Hoods, Protector XLE Laboratory Hoods, Protector XStream Laboratory Hoods

Download the Product Datasheet

Login to access file!

  • Weight: 4.0 lbs
  • Weight metric: 1.8 kg
  • Applicable Products: Protector Premier Laboratory Hoods, Protector PVC Acid Digestion Laboratory Hoods, Protector PVC Perchloric Acid Laboratory Hoods, Protector XL Benchtop Laboratory Hoods, Protector XL Floor-Mounted Laboratory Hoods, Protector XLE Laboratory Hoods, Protector XStream Laboratory Hoods

Kit includes copper tubing, brass valve and red knob/connector. Max. flow rate of 3.5 GPM (13.2 LPM). Max. working pressure of 40 psi.

Kits mount on the right or left side of any Protector Premier, XStream, XL, XLE or PVC Hood. Each kit includes one remotely-controlled service fixture with valve and 0.25" diameter tubing, color-coded fixture knob and color-coded hose connector. Inlet tubing is not included.