Search

HEPA Filter for Vacuum Pumps and Freeze Dryers

Attributes

  • Applicable Products: Rotary Vane Vacuum Pumps

Specifications

  • Weight: 15.0 lbs
  • Weight metric: 0.5 kg
  • Dimensions: 15" x 15" x 12"
  • Dimensions metric: 38.1 x 38.1 x 30.5

Catalog #
7386500

Price: $595.00

file_download Download Datasheet

Contact Specialist

HEPA Filter for all Labconco FreeZone Freeze Dryers when connecting to Labconco Rotary Vane or Hybrid Vacuum Pumps. Filter fits between the freeze dryer and pump to prevent particulate contaminants from getting into the pump.

Related Products