HomeProductsParts & AccessoriesFilters & PrefiltersReplacement Filters and Prefilters3707900

HEPA Filter

Qty: Add To Cart Request a Quote

Filter Reminder Service

Catalog Number: 3707900
Price: $510.00

Key features
  • Filter Type: HEPA
  • Applicable Categories: FilterMate Exhausters, Purifier Class I & HEPA Filtered Enclosures, Purifier Clean Benches, Purifier Filtered PCR Enclosures, XPert & RXPert Balance & XPert Bulk Powder Enclosures
  • Applicable Products: FilterMate Portable Exhausters, Purifier Class I Enclosures, Purifier Filtered PCR Enclosures, Purifier HEPA Filtered Enclosures, Purifier Vertical Clean Benches, XPert Filtered Balance Stations, XPert & RXPert Filtered Balance Systems
  • Enclosure Nominal Width: 2', 3', 4'
  • Filter Application: Particulate
  • Filter Flow Type: Supply
  • Filter Length (Inches): 10 to 20
  • Rated CFM: 189 CFM

Download the Product Datasheet

Login to access file!

  • Weight: 40.0 lbs
  • Weight metric: 18.1 kg
  • Dimensions: 18.0" x 18.0" x 3.1"
  • Dimensions metric: 45.7 x 45.7 x 7.8 cm
  • Filter Type: HEPA
  • Applicable Categories: FilterMate Exhausters, Purifier Class I & HEPA Filtered Enclosures, Purifier Clean Benches, Purifier Filtered PCR Enclosures, XPert & RXPert Balance & XPert Bulk Powder Enclosures
  • Applicable Products: FilterMate Portable Exhausters, Purifier Class I Enclosures, Purifier Filtered PCR Enclosures, Purifier HEPA Filtered Enclosures, Purifier Vertical Clean Benches, XPert Filtered Balance Stations, XPert & RXPert Filtered Balance Systems
  • Enclosure Nominal Width: 2', 3', 4'
  • Filter Application: Particulate
  • Filter Flow Type: Supply
  • Filter Length (Inches): 10 to 20
  • Rated CFM: 189 CFM
  • Static Pressure Differential: 0.6
  • Shipping information: Oversize

Replacement HEPA Filter, 99.99% efficient on particles 0.3 micron in size. Not suitable for use with biohazardous materials or volatile organic material.

Used with carbon-based and HEPA filters in a variety of Labconco enclosures which require periodic replacement. Select the right filters to fit your Labconco product.

User's Manuals

Purifier Replacement Filter Spec Sheet

A chart used to determine the proper HEPA Filter to be used with Labconco Purifier Deltas, Class I Enclosures, HEPA Filtered Enclosures, PVC Total Exhaust Clean Benches, Trace Metal Work Stations, Forensic Enclosures, Class 100 Chemical Stations, PCR Enclosures, Horizontal Clean Benches and Vertical Clean Benches.
Login to access file!

Resource Tools

Chemical Guide for Filtered Enclosures

Guide provides a list of chemicals and their appropriateness for use inside Filtered Enclosures.

Login to access file!