HomeProductsParts & AccessoriesGlove Box & Gas Purifier AccessoriesExhaust Connectors5230400

Hard Duct Exhaust Connector

Qty: Add To Cart Request a Quote

Catalog Number: 5230400
Price: $335.00

Key features
  • Applicable Products: Precise HEPA-Filtered Glove Boxes, XPert Weigh Boxes

Download the Product Datasheet

Login to access file!

  • Weight: 5.0 lbs
  • Weight metric: 2.3 kg
  • Applicable Products: Precise HEPA-Filtered Glove Boxes, XPert Weigh Boxes

Epoxy-coated steel, 6" diameter, for connecting the glove box to ductwork attached to a remote blower. Remote blower must be balanced with glove box's built-in blower. Requires ductwork and remote blower.

User's Manuals

5" Thimble Exhaust Connector Instruction Sheet


Login to access file!

6" Hard Duct Exhaust Connector Instruction Sheet


Login to access file!

6" Thimble Exhaust Connector Instruction Sheet


Login to access file!