Search

Hanging Organizer Bin

Organizer Bins
  • Organizer Bins
Catalog #: 5247301
Qty:
Price: $15.00

Attributes

  • Applicable Products: Precise Glove Boxes
  • Size: 7.4

Specifications

  • Estimated Shipping Weight: 0.5 lbs
  • Estimated Shipping Weight metric: 0.2 kg
  • Dimensions: 5.4"

Plastic, 7.4" container holds miscellaneous small items.

How to Install or Replace Gloves and Port Covers on a Labconco Glove Box

This video demonstrates how to install or replace gloves on a Labconco Glove Box, and how to install port covers. These methods will help you maintain containment.

Literature & Resources

Related Products

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.