Search

Hand-held Digital Hygrometer

Hand-held Digital Hygrometer
  • Hand-held Digital Hygrometer
Catalog #: 5244800
Qty:
Price: $975.00

Attributes

  • Applicable Products: Precise Basic Glove Boxes, Precise Controlled Atmosphere Glove Boxes, Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes

Specifications

  • Estimated Shipping Weight: 1.5 lbs
  • Estimated Shipping Weight metric: 0.7 kg
  • Electrical: Not Applicable

Hand-held Digital Hygrometer is a battery operated instrument that measures both percent relative humidity from 0-100% with +/-2% accuracy and temperature in °F or °C with +/-0.54° F accuracy. Calculates the dew point temperature and wet bulb temperature based on the relative humidity and temperature readings. Sensing probe wand allows for more ergonomic probing of hard to reach sampling areas. Includes one 9 volt alkaline battery.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.