Guardian Jr. Airflow Monitor for Precise Glove Box
- Applicable Products: Precise Glove Boxes
Guardian Jr. Airflow Monitor senses and alerts the operator to low airflow conditions. Includes face plate with circuit board, electrical power pack, vinyl tubing and airflow tube adapter. From the monitor's face plate, the user can easily select and calibrate a set point between 30 and 250 fpm using a velocity meter and screwdriver. If the hood's face velocity falls below the set point for more than 6 seconds, an audible alarm sounds and the ALERT indicator glows red. The TEST RESET switch, when pressed, mutes the alarm.
Filters applied
Showing 1 - 1 of 1 Results
Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.
Installation procedure for catalog numbers 9743207 and 9743208.