Search

Guardian 500 Airflow Monitor

Guardian 500 Airflow Monitor
  • Guardian 500 Airflow Monitor
Catalog #: 9743210
Qty:
Price: $1,725.00

Attributes

  • Applicable Products: Basic Laboratory Hoods

Specifications

  • Estimated Shipping Weight: 6.0 lbs
  • Estimated Shipping Weight metric: 2.7 kg
  • Electrical: 230 volts, 50 Hz

For installation in a factory-prepared cutout on the upper portion of the Basic Hood's right side fixture panel.

Guardian 500 Airflow Monitor senses and alerts the operator to low airflow conditions. Includes a face plate with circuit board, electrical power pack, vinyl tubing and airflow tube adapter. From the monitor's face plate, the user can easily select and calibrate a set point between 30 and 250 fpm using a velocity meter and a screwdriver. A green LED glows to indicate "safe" when airflow is greater than the low set point. A red LED flashes to indicate "low when airflow is below the low set point. An amber LED flashes when the sash is raised above the maximum safe working opening height. An audible alarm sounds (and can be muted) when under "low" and "sash high" condition. Includes night setback, external alarm and alarm mute functions.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

      Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

      View Files

  • User's Manuals

    • Guardian 500 Airflow Monitor Installation Guide

      Outlines installation and calibration procedures for Guardian 500 Airflow Monitor models 3944700 and 3944701.

      View Files

    • Guardian 500 Airflow Monitor Manual

      For catalog numbers: 3944700, 3944701, 9743213 and 9743214

      View Files

    • Guardian 500 Digital Airflow Monitor Installation Guide

      Outlines installation and calibration procedures for Guardian 1000 Digital Airflow Monitor models 9743211 and 9743212.

      View Files

    • Guardian Jr. Airflow Monitors

      For catalog numbers: 4865000 and 4865001

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.