Search

9413400 Guardian Digital Airflow Monitor
  • 9413400 Guardian Digital Airflow Monitor
  • Guardian Digital Airflow Monitor
  • Guardian Digital Airflow Monitors

Guardian Digital Airflow Monitors

Guardian Digital Airflow Monitor senses and alerts the operator to low airflow conditions. Each monitor includes a face plate with circuit board, electrical power pack, vinyl tubing, side wall flow tube adapter and wiring instructions. From the monitor's face plate, the user can easily select and calibrate a setpoint between 50 and 250 fpm using a velocity meter. An LCD displays actual face velocity. If the hood's face velocity falls below the programmable set point, an audible alarm sounds and the an alarm indicator glows red. The audible alarm can be muted with one touch.

Filter these products

Showing 1 - 2 of 2 Results

Guardian Digital Airflow Monitor
9413400 Guardian Digital Airflow Monitor

Catalog # 9413401

Price: $3,385.00

  • Applicable Products: Protector Premier Laboratory Hoods, Protector XL Laboratory Hoods, Protector XStream Laboratory Hoods
Guardian Digital Airflow Monitor
9413400 Guardian Digital Airflow Monitor

Catalog # 9413400

Price: $3,385.00

  • Applicable Products: Protector Premier Laboratory Hoods, Protector XL Laboratory Hoods, Protector XStream Laboratory Hoods

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

      Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

      View Files

  • User's Manuals

    • Guardian 1000 Digital Airflow Monitor Installation Guide

      Outlines installation and calibration procedures for Guardian 1000 Digital Airflow Monitor models 3908800, 3908801, 3908802 and 3908803.

      View Files

    • Guardian 500 Digital Airflow Monitor Installation Guide

      Outlines installation and calibration procedures for Guardian 1000 Digital Airflow Monitor models 9743211 and 9743212.

      View Files

    • Guardian Digital and Guardian Jr. Airflow Monitor Kit Installation Instructions

      Installation procedure for catalog numbers 9743207 and 9743208.

      View Files

Related Products

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.