HomeProductsParts & AccessoriesGlove Box & Gas Purifier AccessoriesGlove Box Thimble Exhaust Connector

Glove Box Thimble Exhaust Connector

Qty: Add To Cart Request a Quote

Catalog Number: 5440900
Price: $515.00

Key features
  • Applicable Products: Protector Combination Glove Boxes, Protector Filtered Glove Boxes
  • Size: 6

Download the Product Datasheet

Login to access file!

  • Weight: 15.0 lbs
  • Weight metric: 6.8 kg
  • Applicable Products: Protector Combination Glove Boxes, Protector Filtered Glove Boxes
  • Size: 6

Powder-coated steel assembly for connecting a glove box to a building's exhaust or a remote blower.

  • 6" diameter connection