Search

Glove Box In-Line HEPA Filter Relief Bubbler Kit

Glove Box HEPA Filter Kit
  • Glove Box HEPA Filter Kit
Catalog #: 5441400
Qty:
Price: $870.00

Attributes

  • Applicable Products: Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes

Specifications

  • Estimated Shipping Weight: 15.0 lbs
  • Estimated Shipping Weight metric: 4.5 kg

Each kit includes a 5" diameter round HEPA filter, 99.9% efficient on 0.3 micron particulates and two plastic hose barbs for attachment to tubing.

Kit comes with HEPA filter and 1/2" OD hose barb canister for placement between the Glove Box and vacuum pump to protect the pump from particulate contaminants.

Tubing not included.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.