HomeProductsParts & AccessoriesDry Evaporator, Concentrator & Cold Trap AccessoriesGlass Trap

Glass Trap

Qty: Add To Cart Request a Quote

Catalog Number: 7397605
Price: $760.00

Key features
  • Applicable Products: CentriVap Cold Traps

Download the Product Datasheet

Login to access file!

  • Weight: 4.0 lbs
  • Weight metric: 1.8 kg
  • Applicable Products: CentriVap Cold Traps
  • Liquid Trapping Capacity: 2550 ml

Glass Trap fits inside the CentriVap Cold Trap's collector chamber to protect the chamber and lid from corrosive materials. Includes insulative cover, 1/2" stems and elbows. Included with CentriVap Acid Systems. Not compatible with pre-2005 CentriVap Cold Traps. Shipping weight 4 lbs. (2 kg)

PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.