HomeProductsOther ProductsGel Dryers4330100

Gel Dryer

Catalog Number: 4330100

Key features
  • Region: U.S. and Canada
  • 300-Watt Heat Boost: Not Included
  • Style: Benchtop
  • Type/Application: Gel Drying

Download the Product Datasheet

Login to access file!

Discontinued Product

  • This product has been discontinued and is no longer available for purchase.
  • Support Literature is still available for download. Replacement parts and accessories may be available for purchase.
  • Please contact Labconco at 800-821-5525 or 816-333-8811
  • Weight: 28.0 lbs
  • Weight metric: 13.0 kg
  • Dimensions: 18.5" w x 19.5" d x 3.5" h
  • Dimensions metric: 47.0 x 49.5 x 8.9 cm
  • Electrical: 115 volts, 50/60 Hz, 16 amps, Domestic
  • Region: U.S. and Canada
  • 300-Watt Heat Boost: Not Included
  • CentriVap Required Accessories: Diaphragm or Rotary Vane Vacuum Pump
  • Style: Benchtop
  • Type/Application: Gel Drying

Warehouse Sale Clearance Item (While Supplies Last)

The Gel Dryer allows the user to dry large gels up to 13.2 x 16.7" or any combination of smaller gels for preservationor subsequent processing. For operation on 115V units.

User's Manuals

Gel Dryer Manual

For catalog numbers: 4330100, 4330150
Login to access file!

Declarations of Conformity

CE Declaration of Conformity - Gel Dryer

Declaration of Conformity for applicable models of the Gel Dryer

View PDF (314.0 KB)
PrimeMate with Pump 800

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.