Search

Gel Dryer

Attributes

  • Region: International
  • 300-Watt Heat Boost: Not Included
  • CentriVap Required Accessories: Diaphragm or Rotary Vane Vacuum Pump
  • Style: Benchtop
  • Type/Application: Gel Drying

Specifications

  • Weight: 28.0 lbs
  • Weight metric: 13.0 kg
  • Dimensions: 18.5" w x 19.5" d x 3.5" h
  • Dimensions metric: 47.0 x 49.5 x 8.9 cm
  • Electrical: 230 volts, 50 Hz, 8 amps, International

Catalog #
4330150

This product has been discontinued and is no longer available for purchase.

file_download Download Datasheet

Contact Specialist

Use our Product Selection Tools

Warehouse Sale Clearance Item (While Supplies Last)

The Gel Dryer allows the user to dry large gels up to 13.2 x 16.7" or any combination of smaller gels for preservation or subsequent processing. For operation on 230V units.

Gel Dryers dry large gels up to 13.2 x 16.7" maximum (33.6 x 42.3 cm) or any combination of smaller gels for preservation or subsequent processing such as autoradiography. Separate vacuum and heat timers provide versatility to establish many different drying conditions. Drying times vary, depending on the vacuum source, gel concentration and gel thickness.

Resources

lock Login or register to download resources

User's Manuals

Gel Dryer Manual

For catalog numbers: 4330100, 4330150

View PDF (435.7 KB)



Accessories

Related Products

Product Selection Tools