HomeProductsParts & AccessoriesVentilation Product AccessoriesFume Hood AccessoriesStandard Service Fixture Kits9808700

Gas (GAS) Standard Service Fixture Kit

Qty: Add To Cart Request a Quote

Catalog Number: 9808700
Price: $273.00

Key features
  • Applicable Products: Protector Premier Laboratory Hoods, Protector PVC Acid Digestion Laboratory Hoods, Protector PVC Perchloric Acid Laboratory Hoods, Protector XL Benchtop Laboratory Hoods, Protector XL Floor-Mounted Laboratory Hoods, Protector XLE Laboratory Hoods, Protector XStream Laboratory Hoods

Download the Product Datasheet

Login to access file!

  • Weight: 4.0 lbs
  • Weight metric: 1.8 kg
  • Applicable Products: Protector Premier Laboratory Hoods, Protector PVC Acid Digestion Laboratory Hoods, Protector PVC Perchloric Acid Laboratory Hoods, Protector XL Benchtop Laboratory Hoods, Protector XL Floor-Mounted Laboratory Hoods, Protector XLE Laboratory Hoods, Protector XStream Laboratory Hoods

Kit includes brass tubing, brass valve and blue knob/connector. Max. flow rate of 29.0 CFM (441 BTU/sec). Max. working pressure of 40 psi.

Kits mount on the right or left side of any Protector Premier, XStream, XL, XLE or PVC Hood. Each kit includes one remotely-controlled service fixture with valve and 0.25" diameter tubing, color-coded fixture knob and color-coded hose connector. Inlet tubing is not included.