HomeProductsParts & AccessoriesGlove Box & Gas Purifier AccessoriesGas and Vacuum 0.2 Micron Filter

Gas and Vacuum 0.2 Micron Filter

Qty: Add To Cart Request a Quote

Catalog Number: 5240100
Price: $370.00

Key features
  • Applicable Products: Precise Basic Glove Boxes, Precise Controlled Atmosphere Glove Boxes, Precise HEPA-Filtered Glove Boxes, Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes, Protector Filtered Glove Boxes, Protector Multi-Hazard Glove Boxes (discontinued), XPert Weigh Boxes

Download the Product Datasheet

Login to access file!

  • Weight: 5.0 lbs
  • Weight metric: 2.3 kg
  • Applicable Products: Precise Basic Glove Boxes, Precise Controlled Atmosphere Glove Boxes, Precise HEPA-Filtered Glove Boxes, Protector Combination Glove Boxes, Protector Controlled Atmosphere Glove Boxes, Protector Filtered Glove Boxes, Protector Multi-Hazard Glove Boxes (discontinued), XPert Weigh Boxes

Filter traps particulates from drying train or vacuum pump exhaust. 0.25-0.38" ID.