Search

FreeZone Plus -84 C 6 Liter Cascade Console Freeze Dry System 115V

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Weight: 270.0 lbs
  • Weight metric: 122.0 kg
  • Dimensions: 32.2" w x 28.0" d x 36.3" h
  • Dimensions metric: 81.8 w x 71.1 d x 92.2 h cm
  • Electrical: 115V, 60 Hz, 16.0A

Catalog #
7934020-W1

Price: $14,430.00
Sale Price: $11,544.00

file_download Download Datasheet

FreeZone -84° C 6 Liter Console Freeze Dry System. 115V, 60 Hz. 115V, 20A plug. New unit, overstock, discontinued style. Photos are representative only.

Serial Number: 170238605

 

FreeZone Plus 6 Liter Cascade Console Freeze Dry System is designed for light to moderate loads of low eutectic point samples. Removes a maximum of 4.1 liters of water in 24 hours.* Includes brushed stainless steel and powder-coated steel exterior; stainless steel collector chamber and coil; LCD that displays system operating parameters, set-up parameters and alarm messages (choice of temperature in °C and ° F, choice of vacuum in mBar, Pa and Torr); two 1/3 hp CFC-free refrigeration systems; red alarm light; LED vacuum and temperature wave graphs; patented moisture sensor; vacuum control/break valve; rear-mounted RS-232 port; automatic start-up switch for collector cool-down and vacuum pull-down with manual override switches; hot gas defrost and switch; retractable collector drain line; 3" diameter port for connection of drying accessory; power switch; rear-mounted electrical receptacle for vacuum pump connection (pump not included); 3/4" OD vacuum connection; 3/4" ID vacuum hose; and two clamps.

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.