Search

FreeZone Plus -84 C 4.5 Liter Cascade Console Freeze Dry System 230V

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Weight: 181.0 lbs
  • Weight metric: 82.0 kg
  • Dimensions: 22.5" w x 24.2" d x 36.5" h
  • Dimensions metric: 57.2 w x 61.5 d x 92.7 h
  • Electrical: 230V, 50 Hz, 10.0A

Catalog #
7387071-W1

Price: $16,625.00
Sale Price: $13,300.00

file_download Download Datasheet

FreeZone Plus -84° C 4.5 Liter Cascade Console Freeze Dry System with PTFE-coated collector coil and chamber. 230V, 50 Hz. China/Australia plug and receptacle. New unit, overstock, discontinued style. Photo is representative only.

Serial Number: 170644410

 

FreeZone Plus 4.5 Liter Cascade Console Freeze Dry System is designed for light sample loads with low eutectic points including ones containing acetonitrile. Removes over 4 liters of water in 24 hours.* Includes brushed stainless steel and epoxy-coated steel exterior; stainless steel collector chamber and coil; LCD that displays system operating parameters; set-up parameters and alarm messages (choice of temperature in °C and ° F, choice of vacuum in mBar, Pa and Torr); 1/3 hp CFC-free refrigeration system; red alarm light; LED vacuum and temperature wave graphs; patented moisture sensor; vacuum control/break valve; rear-mounted RS-232 port; automatic start-up switch for collector cool-down and vacuum pull-down with manual override switches; retractable collector drain line; power switch; rear-mounted electrical receptacle for vacuum pump connection (pump not included); 3/4" OD vacuum connection; 3/4" ID vacuum hose; and two clamps. Features a 12-port stainless steel drying chamber.

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder."