Search

FreeZone Plus -84 C 2.5 Liter Cascade Freeze Dry System 115V

Specifications

  • Weight: 129.0 lbs
  • Weight metric: 59.0 kg
  • Dimensions: 15.1" w x 23.2" d x 16.9" h
  • Dimensions metric: 38.4 x 58.9 x 42.9 cm
  • Electrical: 115V, 60 Hz, 16.0A

Catalog #
7670020-W1

Price: $12,205.00
Sale Price: $9,764.00

file_download Download Datasheet

FreeZone -84° C 2.5 Liter Benchtop Freeze Dry System. 115V, 60 Hz. 115V, 20A plug. New unit, overstock, discontinued style. Photo is representative only.

Serial Number: 170440881

 

FreeZone Plus 2.5 Liter Cascade Benchtop Freeze Dry System is designed for light sample loads or personal use. Cascade refrigeration can handle samples with low eutectic points. Compact design fits in tight spaces. Powder-coated steel exterior. Upright stainless steel collector coil removes a maximum of 1.8 liters of water in 24 hours and holds 2.5 liters of ice before defrosting is necessary.* Features 1/4 hp and 1/3 hp dual refrigeration systems; LCD for display of set up and operating parameters, alarm messages and total number of hours since refrigeration and vacuum were serviced; audible/visual alarm for abnormal system event (power failure, improper line voltage supply, collector temperature above -40° C, moisture in collector, and service vacuum pump; patented moisture sensor; vacuum control and break valve; RS-232 port; one button automatic refrigeration and vacuum start up with manual overrides; collector drain hose; power switch; 3" diameter accessory attachment port; rubber feet; 3' of 3/4" ID vacuum hose and 2 clamps. Vacuum pump, drying accessory and freeze dry glassware are required (not included).

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.