Search

FreeZone Plus 12 Liter Cascade Freeze Dry Systems

These products have been discontinued

FreeZone Plus 12 Liter Cascade Console Freeze Dry System is designed for light to moderate loads of low eutectic point samples. Removes a maximum of 4 liters of water in 24 hours.* Includes brushed stainless steel and powder-coated steel exterior; stainless steel collector chamber and coil; LCD that displays system operating parameters, set-up parameters and alarm messages (choice of temperature in °C and ° F, choice of vacuum in mBar, Pa and Torr); two 3/4 hp CFC-free refrigeration systems; red alarm light; LED vacuum and temperature wave graphs; patented moisture sensor; vacuum control/break valve; rear-mounted RS-232 port; automatic start-up switch for collector cool-down and vacuum pull-down with manual override switches; hot gas defrost and switch; retractable collector drain line; 3" diameter port for connection of drying accessory; power switch; rear-mounted electrical receptacle for vacuum pump connection (pump not included); 3/4" OD vacuum connection; 3/4" ID vacuum hose; and two clamps.

* Freeze drying rate will be lower for samples other than shell-frozen plain water. For optimum performance, room temperature should be 21° C (70° F) or colder.

Showing 1 - 24 of 24 Results

FreeZone Plus 12 Liter Cascade Console Freeze Dry System
 No Image

Catalog # 7960030

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Plug Type: Schuko
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System
 No Image

Catalog # 7960040

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Plug Type: North America, 230V
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System
 No Image

Catalog # 7960060

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Plug Type: British (UK)
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System
 No Image

Catalog # 7960070

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Plug Type: China/Australia
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve
 No Image

Catalog # 7960032

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve
  • Plug Type: Schuko
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve
 No Image

Catalog # 7960042

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve
  • Plug Type: North America, 230V
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve
 No Image

Catalog # 7960062

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve
  • Plug Type: British (UK)
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve
 No Image

Catalog # 7960072

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve
  • Plug Type: China/Australia
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve and Mini Chamber
 No Image

Catalog # 7960036

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve, Mini Chamber
  • Plug Type: Schuko
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve and Mini Chamber
 No Image

Catalog # 7960046

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve, Mini Chamber
  • Plug Type: North America, 230V
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve and Mini Chamber
 No Image

Catalog # 7960066

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve, Mini Chamber
  • Plug Type: British (UK)
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve and Mini Chamber
 No Image

Catalog # 7960076

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Purge Valve, Mini Chamber
  • Plug Type: China/Australia
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve and PTFE-Coated Collector
 No Image

Catalog # 7960034

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Purge Valve
  • Plug Type: Schuko
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve and PTFE-Coated Collector
 No Image

Catalog # 7960044

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Purge Valve
  • Plug Type: North America, 230V
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve and PTFE-Coated Collector
 No Image

Catalog # 7960064

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Purge Valve
  • Plug Type: British (UK)
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve and PTFE-Coated Collector
 No Image

Catalog # 7960074

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Purge Valve
  • Plug Type: China/Australia
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve, Mini Chamber and PTFE-Coated Collector
 No Image

Catalog # 7960037

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Purge Valve, Mini Chamber
  • Plug Type: Schuko
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve, Mini Chamber and PTFE-Coated Collector
 No Image

Catalog # 7960047

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Purge Valve, Mini Chamber
  • Plug Type: North America, 230V
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve, Mini Chamber and PTFE-Coated Collector
 No Image

Catalog # 7960067

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Purge Valve, Mini Chamber
  • Plug Type: British (UK)
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with Purge Valve, Mini Chamber and PTFE-Coated Collector
 No Image

Catalog # 7960077

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector, Purge Valve, Mini Chamber
  • Plug Type: China/Australia
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with PTFE-Coated Collector
 No Image

Catalog # 7960031

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: Schuko
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with PTFE-Coated Collector
 No Image

Catalog # 7960041

Discontinued
  • Region: U.S. and Canada
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: North America, 230V
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with PTFE-Coated Collector
 No Image

Catalog # 7960061

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: British (UK)
  • Style: Console
FreeZone Plus 12 Liter Cascade Console Freeze Dry System with PTFE-Coated Collector
 No Image

Catalog # 7960071

Discontinued
  • Region: International
  • Collector Temperature: -84° C, -119° F
  • Ice Holding Capacity: 12L
  • Options Included: Corrosion-Resistant Collector
  • Plug Type: China/Australia
  • Style: Console

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized. 

Resources

lock Login or register to download resources

Brochures

FreeZone Freeze Dryers Catalog

Contains a selection guide, features and benefits, specifications and ordering information on the complete line of FreeZone Freeze Dry Systems, with collector capacities from 1 to 18 liters; FreeZone Legacy Triad Systems; FreeZone Stoppering Tray Dryers; FreeZone Bulk Tray Dryers; drying accessories; glassware and rotary vane vacuum pumps.

View PDF (5.5 MB)



Accessories

Related Products